How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 2.38 in |
| AB: | 4.76 | D: | 3.38 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| BF: | 0.41 | AG: | 5.16 |
| BE: | 0.38 in | AE2: | 0.56 |
| LQ: | 5.69 in | BD: | 5.88 |
| H: | 0.53 in | LL: | 2.38 in |
| AJ: | 5.88 | V: | 2.51 in |
| AK: | 4.5 | I: | 4.84 in |
| G: | 2.32 | T: | 1.688 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 2 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Series Code: | OE |
| Output RPM: | 175 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 27 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

