How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.25 |
| LQ: | 5.69 in | D: | 3.38 |
| H: | 0.53 in | I: | 4.84 in |
| P: | 2.38 in | BD: | 5.88 |
| LL: | 2.38 in | V: | 2.51 in |
| T: | 1.688 | AJ: | 5.88 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| G: | 2.32 | AG: | 5.16 |
| AB: | 4.76 | AA: | 10.25 |
| AK: | 4.5 | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Ratio: | 10:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Input Bore (C Face): | 0.875 | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

