How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.688 | D: | 3.38 |
| AE2: | 0.56 | AA: | 10.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AB: | 4.76 | LL: | 2.38 in |
| P: | 2.38 in | BD: | 5.88 |
| V: | 2.51 in | AG: | 5.16 |
| LQ: | 5.69 in | AF: | 0.25 |
| BE: | 0.38 in | G: | 2.32 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Ratio Range: | 15:1 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

