How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE: | 0.38 in |
| AF: | 0.25 | LQ: | 5.69 in |
| BF: | 0.41 | BD: | 5.88 |
| D: | 3.38 | P: | 2.38 in |
| G: | 2.32 | AA: | 10.25 |
| AK: | 4.5 | LL: | 2.38 in |
| I: | 4.84 in | H: | 0.53 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AJ: | 5.88 | AG: | 5.16 |
| AE2: | 0.56 | T: | 1.688 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 30YF |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 20:1 | Output Diameter (in): | 1.688 in |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.23 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

