How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AK: | 4.5 |
| T: | 1.688 | AA: | 10.25 |
| V: | 2.51 in | AJ: | 5.88 |
| P: | 2.38 in | AF: | 0.25 |
| AG: | 5.16 | AE2: | 0.56 |
| LL: | 2.38 in | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AB: | 4.76 | LQ: | 5.69 in |
| D: | 3.38 | H: | 0.53 in |
| BD: | 5.88 | I: | 4.84 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 3.23 | Output RPM: | 87.5 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

