How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | AG: | 5.16 |
| H: | 0.53 in | I: | 4.84 in |
| G: | 2.32 | AF: | 0.25 |
| D: | 3.38 | AA: | 10.25 |
| AB: | 4.76 | T: | 1.688 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | LQ: | 5.69 in |
| V: | 2.51 in | BE: | 0.38 in |
| BD: | 5.88 | P: | 2.38 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 2.77 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 25:1 | Bore Code: | 27 |
| Input Bore (C Face): | 0.875 | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

