How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2.32 |
| AF: | 0.25 | V: | 2.51 in |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 1.688 | LQ: | 5.69 in |
| P: | 2.38 in | AE2: | 0.56 |
| AJ: | 5.88 | AK: | 4.5 |
| AA: | 10.25 | LL: | 2.38 in |
| BF: | 0.41 | H: | 0.53 in |
| AB: | 4.76 | AG: | 5.16 |
| I: | 4.84 in | D: | 3.38 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.77 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

