How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| G: | 2.32 | BF: | 0.41 |
| T: | 1.688 | AG: | 5.16 |
| AE2: | 0.56 | LL: | 2.38 in |
| AK: | 4.5 | LQ: | 5.69 in |
| D: | 3.38 | H: | 0.53 in |
| V: | 2.51 in | AA: | 10.25 |
| AB: | 4.76 | P: | 2.38 in |
| I: | 4.84 in | AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Assembly: | YF-2 | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.77 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

