How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BE: | 0.38 in |
| AK: | 4.5 | LQ: | 5.69 in |
| BF: | 0.41 | BD: | 5.88 |
| AG: | 5.16 | G: | 2.32 |
| H: | 0.53 in | V: | 2.51 in |
| P: | 2.38 in | AF: | 0.25 |
| T: | 1.688 | AJ: | 5.88 |
| AB: | 4.76 | AA: | 10.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AE2: | 0.56 | I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 2.38 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 30YF | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

