How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AB: | 4.76 |
| D: | 3.38 | AG: | 5.16 |
| BF: | 0.41 | AF: | 0.25 |
| T: | 1.688 | LQ: | 5.69 in |
| H: | 0.53 in | BD: | 5.88 |
| G: | 2.32 | AA: | 10.25 |
| AK: | 4.5 | P: | 2.38 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| I: | 4.84 in | LL: | 2.38 in |
| AJ: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Assembly: | YF-2 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Center Distance (in): | 3 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YF | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.38 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

