How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 3.38 |
| H: | 0.53 in | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 5.16 |
| LL: | 2.38 in | BF: | 0.41 |
| T: | 1.688 | AB: | 4.76 |
| BD: | 5.88 | AK: | 4.5 |
| I: | 4.84 in | AA: | 10.25 |
| G: | 2.32 | P: | 2.38 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 5:1 | Model Code: | 30YF |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Bore Code: | 27 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.68 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Output Diameter (in): | 1.688 in |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

