How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AJ: | 5.88 |
| BD: | 5.88 | AE2: | 0.56 |
| H: | 0.53 in | AB: | 4.76 |
| BF: | 0.41 | AK: | 4.5 |
| AF: | 0.25 | T: | 1.688 |
| D: | 3.38 | V: | 2.51 in |
| AG: | 5.16 | BE: | 0.38 in |
| LL: | 2.38 in | P: | 2.38 in |
| AA: | 10.25 | G: | 2.32 |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
Technical Specifications
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.68 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

