How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.84 in |
| LL: | 2.38 in | LQ: | 5.69 in |
| BF: | 0.41 | P: | 2.38 in |
| BD: | 5.88 | AK: | 4.5 |
| T: | 1.688 | BE: | 0.38 in |
| V: | 2.51 in | AG: | 5.16 |
| AA: | 10.25 | AB: | 4.76 |
| D: | 3.38 | G: | 2.32 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AJ: | 5.88 | AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.54 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

