How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AG: | 5.16 |
| AJ: | 5.88 | G: | 2.32 |
| AE2: | 0.56 | BE: | 0.38 in |
| BF: | 0.41 | AF: | 0.25 |
| AA: | 10.25 | AK: | 4.5 |
| V: | 2.51 in | T: | 1.688 |
| AB: | 4.76 | H: | 0.53 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| D: | 3.38 | LQ: | 5.69 in |
| P: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.54 |
| Gear Type: | Worm | Model Code: | 30YF |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

