How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | I: | 4.84 in |
| LQ: | 5.69 in | V: | 2.51 in |
| H: | 0.53 in | AK: | 4.5 |
| AG: | 5.16 | LL: | 2.38 in |
| T: | 1.688 | D: | 3.38 |
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | G: | 2.32 |
| BD: | 5.88 | P: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AE2: | 0.56 | AF: | 0.25 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 30YF |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.28 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

