How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | P: | 2.38 in |
| T: | 1.688 | AB: | 4.76 |
| AJ: | 5.88 | BD: | 5.88 |
| LQ: | 5.69 in | LL: | 2.38 in |
| G: | 2.32 | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| AE2: | 0.56 | AF: | 0.25 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | V: | 2.51 in |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.28 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Model Code: | 30YF |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Bore Code: | 27 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

