How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | G: | 2.32 |
| V: | 2.51 in | AE2: | 0.56 |
| AA: | 10.25 | LL: | 2.38 in |
| AF: | 0.25 | BE: | 0.38 in |
| AK: | 4.5 | P: | 2.38 in |
| D: | 3.38 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| AB: | 4.76 | T: | 1.688 |
| AJ: | 5.88 | AG: | 5.16 |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.05 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3 |
| Ratio: | 7.5:1 | Model Code: | 30YF |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

