How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.41 |
| LL: | 2.38 in | AG: | 5.16 |
| BE: | 0.38 in | P: | 2.38 in |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | H: | 0.53 in |
| AF: | 0.25 | G: | 2.32 |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| I: | 4.84 in | T: | 1.688 |
| AB: | 4.76 | V: | 2.51 in |
| D: | 3.38 | AA: | 10.25 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Ratio: | 80:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

