How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AA: | 10.25 |
| AJ: | 5.88 | T: | 1.688 |
| AB: | 4.76 | P: | 2.38 in |
| H: | 0.53 in | AE2: | 0.56 |
| AF: | 0.25 | BE: | 0.38 in |
| G: | 2.32 | AG: | 5.16 |
| LQ: | 5.69 in | V: | 2.51 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| I: | 4.84 in | AK: | 4.5 |
| LL: | 2.38 in | BF: | 0.41 |
Technical Specifications
| Model Code: | 30YF | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.895 |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 21.9 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Ratio: | 80:1 |
| Series Code: | OE | Assembly: | YF-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

