How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 5.69 in |
| G: | 2.32 | P: | 2.38 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| LL: | 2.38 in | I: | 4.84 in |
| AJ: | 5.88 | AF: | 0.25 |
| V: | 2.51 in | BD: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| D: | 3.38 | AB: | 4.76 |
| AA: | 10.25 | T: | 1.688 |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

