How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 2.51 in |
| BF: | 0.53 | AJ: | 7.25 |
| AA: | 10.25 | I: | 4.84 in |
| AG: | 5.16 | BE1: | 0.5 in |
| BD: | 9 | P: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| G: | 2.32 | AE2: | 0.56 |
| T: | 1.688 | AB: | 4.76 |
| AF: | 0.25 | D: | 3.38 |
| LL: | 2.38 in | LQ1: | 6.12 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Model Code: | 30YF |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

