How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | T: | 1.688 |
| AB: | 4.76 | AE2: | 0.56 |
| AJ: | 7.25 | D: | 3.38 |
| I: | 4.84 in | AF: | 0.25 |
| LQ1: | 6.12 in | BD: | 9 |
| BF: | 0.53 | AG: | 5.16 |
| Center Distance (in): | 3 in | G: | 2.32 |
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 2.51 in | LL: | 2.38 in |
| AA: | 10.25 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 27 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 0.603 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

