How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 5.16 |
| D: | 3.38 | AF: | 0.25 |
| AK: | 8.5 | BD: | 9 |
| LQ1: | 6.12 in | AA: | 10.25 |
| LL: | 2.38 in | T: | 1.688 |
| AB: | 4.76 | AJ: | 7.25 |
| BF: | 0.53 | P: | 2.38 in |
| G: | 2.32 | I: | 4.84 in |
| BE1: | 0.5 in | V: | 2.51 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.603 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

