How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | I: | 4.84 in |
| AE2: | 0.56 | G: | 2.32 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| LL: | 2.38 in | T: | 1.688 |
| P: | 2.38 in | BE1: | 0.5 in |
| H: | 0.53 in | V: | 2.51 in |
| BD: | 9 | AK: | 8.5 |
| AG: | 5.16 | LQ1: | 6.12 in |
| AA: | 10.25 | AB: | 4.76 |
| AF: | 0.25 | BF: | 0.53 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Assembly: | YF-2 | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

