How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.32 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AB: | 4.76 | LL: | 2.38 in |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 4.84 in | BD: | 9 |
| D: | 3.38 | T: | 1.688 |
| V: | 2.51 in | AA: | 10.25 |
| H: | 0.53 in | AF: | 0.25 |
| P: | 2.38 in | BE1: | 0.5 in |
| AG: | 5.16 | LQ1: | 6.12 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YF | Ratio: | 15:1 |
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 1.125 |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.21 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

