How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.32 |
| I: | 4.84 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AA: | 10.25 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 2.51 in |
| BD: | 9 | AJ: | 7.25 |
| AG: | 5.16 | AE2: | 0.56 |
| LQ1: | 6.12 in | D: | 3.38 |
| BF: | 0.53 | T: | 1.688 |
| P: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Gear Type: | Worm | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Bore Code: | 27 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

