How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | BF: | 0.53 |
| AG: | 5.16 | V: | 2.51 in |
| D: | 3.38 | AJ: | 7.25 |
| AB: | 4.76 | G: | 2.32 |
| I: | 4.84 in | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| H: | 0.53 in | AA: | 10.25 |
| LL: | 2.38 in | AF: | 0.25 |
| P: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio: | 20:1 | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.23 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

