How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 5.16 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.56 | LQ1: | 6.12 in |
| H: | 0.53 in | AA: | 10.25 |
| T: | 1.688 | AB: | 4.76 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| V: | 2.51 in | D: | 3.38 |
| P: | 2.38 in | BD: | 9 |
| BF: | 0.53 | I: | 4.84 in |
| AF: | 0.25 | G: | 2.32 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 3.23 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Bore (C Face): | 1.125 | Model Code: | 30YF |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

