How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 4.76 |
| BD: | 9 | H: | 0.53 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| AF: | 0.25 | P: | 2.38 in |
| AE2: | 0.56 | LL: | 2.38 in |
| G: | 2.32 | BE1: | 0.5 in |
| AA: | 10.25 | AG: | 5.16 |
| I: | 4.84 in | LQ1: | 6.12 in |
| V: | 2.51 in | BF: | 0.53 |
| T: | 1.688 | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.77 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Center Distance (in): | 3 | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Output RPM: | 70 |
| Bore Code: | 27 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

