How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AA: | 10.25 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| BD: | 9 | LQ1: | 6.12 in |
| T: | 1.688 | H: | 0.53 in |
| BE1: | 0.5 in | AF: | 0.25 |
| AB: | 4.76 | I: | 4.84 in |
| P: | 2.38 in | G: | 2.32 |
| AG: | 5.16 | V: | 2.51 in |
| AJ: | 7.25 | AE2: | 0.56 |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.77 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 1.125 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

