How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | T: | 1.688 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.51 in | AG: | 5.16 |
| AA: | 10.25 | D: | 3.38 |
| LL: | 2.38 in | I: | 4.84 in |
| H: | 0.53 in | AF: | 0.25 |
| G: | 2.32 | BD: | 9 |
| P: | 2.38 in | AK: | 8.5 |
| LQ1: | 6.12 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | BF: | 0.53 |
Technical Specifications
| Output RPM: | 58.3 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 2.38 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Ratio: | 30:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 27 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

