How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | P: | 2.38 in |
| AK: | 8.5 | H: | 0.53 in |
| BD: | 9 | AB: | 4.76 |
| LL: | 2.38 in | AG: | 5.16 |
| AF: | 0.25 | AJ: | 7.25 |
| AA: | 10.25 | D: | 3.38 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| G: | 2.32 | V: | 2.51 in |
| AE2: | 0.56 | I: | 4.84 in |
Technical Specifications
| Assembly: | YF-2 | Bore Code: | 27 |
| Motor Frame Size: | 180TC | Output RPM: | 58.3 |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Model Code: | 30YF | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

