How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 6.12 in |
| AA: | 10.25 | V: | 2.51 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| P: | 2.38 in | AK: | 8.5 |
| T: | 1.688 | AB: | 4.76 |
| AG: | 5.16 | I: | 4.84 in |
| AF: | 0.25 | LL: | 2.38 in |
| G: | 2.32 | BD: | 9 |
| AE2: | 0.56 | BF: | 0.53 |
| H: | 0.53 in | D: | 3.38 |
Technical Specifications
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.82 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 27 |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Assembly: | YF-2 | Center Distance (in): | 3 |
| Model Code: | 30YF | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

