How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.38 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 1.688 | V: | 2.51 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| BF: | 0.53 | I: | 4.84 in |
| BD: | 9 | D: | 3.38 |
| AF: | 0.25 | H: | 0.53 in |
| P: | 2.38 in | G: | 2.32 |
| LQ1: | 6.12 in | AK: | 8.5 |
| AG: | 5.16 | AA: | 10.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Bore Code: | 27 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.68 | Service Factor: | 1 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

