How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 2.32 |
| T: | 1.688 | AK: | 8.5 |
| AE2: | 0.56 | LL: | 2.38 in |
| P: | 2.38 in | AG: | 5.16 |
| I: | 4.84 in | BD: | 9 |
| BF: | 0.53 | AA: | 10.25 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AF: | 0.25 | LQ1: | 6.12 in |
| H: | 0.53 in | V: | 2.51 in |
Technical Specifications
| Model Code: | 30YF | Assembly: | YF-2 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Bore Code: | 27 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

