How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 2.38 in |
| T: | 1.688 | H: | 0.53 in |
| AK: | 8.5 | D: | 3.38 |
| AA: | 10.25 | I: | 4.84 in |
| G: | 2.32 | BD: | 9 |
| AJ: | 7.25 | AB: | 4.76 |
| V: | 2.51 in | AF: | 0.25 |
| LL: | 2.38 in | BF: | 0.53 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| LQ1: | 6.12 in | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.68 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output RPM: | 350 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

