How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| LL: | 2.38 in | G: | 2.32 |
| LQ1: | 6.12 in | D: | 3.38 |
| AE2: | 0.56 | BE1: | 0.5 in |
| V: | 2.51 in | BD: | 9 |
| AK: | 8.5 | AG: | 5.16 |
| T: | 1.688 | I: | 4.84 in |
| BF: | 0.53 | AF: | 0.25 |
| P: | 2.38 in | AB: | 4.76 |
| AA: | 10.25 | Center Distance (in): | 3 in |
Technical Specifications
| Model Code: | 30YF | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.54 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

