How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.688 |
| G: | 2.32 | D: | 3.38 |
| BD: | 9 | BE1: | 0.5 in |
| AB: | 4.76 | AJ: | 7.25 |
| V: | 2.51 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AK: | 8.5 | LL: | 2.38 in |
| AE2: | 0.56 | AF: | 0.25 |
| H: | 0.53 in | P: | 2.38 in |
| LQ1: | 6.12 in | AA: | 10.25 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.688 in | Model Code: | 30YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 1.54 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Series Code: | OE |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Bore Code: | 27 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

