How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BF: | 0.53 |
| I: | 4.84 in | AE2: | 0.56 |
| P: | 2.38 in | V: | 2.51 in |
| H: | 0.53 in | LQ1: | 6.12 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AA: | 10.25 | AK: | 8.5 |
| LL: | 2.38 in | T: | 1.688 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AF: | 0.25 | AG: | 5.16 |
| G: | 2.32 | BD: | 9 |
Technical Specifications
| Series Code: | OE | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.28 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Model Code: | 30YF |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

