How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.25 |
| BE1: | 0.5 in | G: | 2.32 |
| D: | 3.38 | P: | 2.38 in |
| AG: | 5.16 | LQ1: | 6.12 in |
| AA: | 10.25 | LL: | 2.38 in |
| AK: | 8.5 | BD: | 9 |
| V: | 2.51 in | AE2: | 0.56 |
| I: | 4.84 in | H: | 0.53 in |
| BF: | 0.53 | AB: | 4.76 |
| Center Distance (in): | 3 in | T: | 1.688 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Bore Code: | 27 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Series Code: | OE |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.28 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

