How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | BE1: | 0.5 in |
| V: | 2.51 in | LQ1: | 6.12 in |
| P: | 2.38 in | AA: | 10.25 |
| D: | 3.38 | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| BD: | 9 | LL: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
| I: | 4.84 in | BF: | 0.53 |
| AF: | 0.25 | AG: | 5.16 |
| H: | 0.53 in | AB: | 4.76 |
Technical Specifications
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

