How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | P: | 2.38 in |
| V: | 2.51 in | LL: | 2.38 in |
| AA: | 10.25 | BF: | 0.53 |
| AE2: | 0.56 | G: | 2.32 |
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | LQ1: | 6.12 in |
| AB: | 4.76 | D: | 3.38 |
| I: | 4.84 in | T: | 1.688 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AF: | 0.25 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 6.05 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

