How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | P: | 2.38 in |
| LL: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | AK: | 8.5 |
| BF: | 0.53 | AB: | 4.76 |
| AE2: | 0.56 | BE1: | 0.5 in |
| BD: | 9 | AA: | 10.25 |
| T: | 1.688 | H: | 0.53 in |
| AG: | 5.16 | D: | 3.38 |
| V: | 2.51 in | AF: | 0.25 |
| LQ1: | 6.12 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Bore Code: | 27 |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 0.895 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

