How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LL: | 2.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| AJ: | 7.25 | AF: | 0.25 |
| G: | 2.32 | AK: | 8.5 |
| P: | 2.38 in | D: | 3.38 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| LQ1: | 6.56 in | T: | 1.688 |
| V: | 2.51 in | BE1: | 0.5 in |
| BD: | 9 | AB: | 4.76 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

