How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AG: | 5.16 |
| BF: | 0.53 | AF: | 0.25 |
| P: | 2.38 in | AA: | 10.25 |
| BD: | 9 | LL: | 2.38 in |
| V: | 2.51 in | AK: | 8.5 |
| I: | 4.84 in | BE1: | 0.5 in |
| T: | 1.688 | D: | 3.38 |
| LQ1: | 6.56 in | AJ: | 7.25 |
| AE2: | 0.56 | G: | 2.32 |
| H: | 0.53 in | AB: | 4.76 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 210TC | Output RPM: | 17.5 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 0.603 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

