How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| G: | 2.32 | AF: | 0.25 |
| I: | 4.84 in | AK: | 8.5 |
| AG: | 5.16 | AA: | 10.25 |
| P: | 2.38 in | T: | 1.688 |
| BE1: | 0.5 in | BD: | 9 |
| V: | 2.51 in | D: | 3.38 |
| LL: | 2.38 in | AE2: | 0.56 |
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| AB: | 4.76 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.21 | Gear Type: | Worm |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.688 in |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

