How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| D: | 3.38 | AF: | 0.25 |
| LL: | 2.38 in | T: | 1.688 |
| BE1: | 0.5 in | LQ1: | 6.56 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AA: | 10.25 | I: | 4.84 in |
| H: | 0.53 in | AB: | 4.76 |
| G: | 2.32 | V: | 2.51 in |
| BD: | 9 | AG: | 5.16 |
| AE2: | 0.56 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.21 | Bore Code: | 27 |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

