How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 10.25 |
| G: | 2.32 | P: | 2.38 in |
| AJ: | 7.25 | LQ1: | 6.56 in |
| V: | 2.51 in | I: | 4.84 in |
| AB: | 4.76 | BF: | 0.53 |
| BD: | 9 | T: | 1.688 |
| D: | 3.38 | H: | 0.53 in |
| AK: | 8.5 | AF: | 0.25 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| LL: | 2.38 in | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

