How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AF: | 0.25 |
| V: | 2.51 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| P: | 2.38 in | AB: | 4.76 |
| D: | 3.38 | LQ1: | 6.56 in |
| AK: | 8.5 | AG: | 5.16 |
| AE2: | 0.56 | BD: | 9 |
| I: | 4.84 in | H: | 0.53 in |
| T: | 1.688 | BF: | 0.53 |
| G: | 2.32 | LL: | 2.38 in |
Technical Specifications
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 3.23 |
| Series Code: | OE | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YF | Assembly: | YF-2 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

