How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| LL: | 2.38 in | G: | 2.32 |
| AB: | 4.76 | T: | 1.688 |
| BF: | 0.53 | P: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| V: | 2.51 in | BE1: | 0.5 in |
| AE2: | 0.56 | LQ1: | 6.56 in |
| D: | 3.38 | I: | 4.84 in |
| AG: | 5.16 | AF: | 0.25 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 30YF |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.77 | Input Bore (C Face): | 1.375 |
| Ratio: | 25:1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

